Caterpillar 336EL

Caterpillar 336EL

Price
237,100 USD
Year
2013
Working hours
5364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02413
Unit NumberE141484
Catalog NumberCU4280869
Manufacturing Year2013
Hours5364 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$237,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationSTICK LENGTH: 10'6"
BUCKET SIZE: 54"
BOOM LENGTH: 21'4"
ENCLOSED CAB
PRODUCT LINK: INCLUDES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairScratched and gouged camera damaged but functioning
  • Good
  • FairPeeling
  • Good
  • Good
  • FairBoth doors dented right door handle bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear step bent
  • Yes
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStained and small holes in cushion
  • Good
  • Good
  • YesTravel alarm
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4 full
engine
  • Fair
  • PoorBelt coming apart
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairLeft side boom light inop
  • Good
  • Good
  • Good
hydraulics
  • FairMovement on pins left cylinder leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • GoodScratched and gouged from bucket
  • GoodSlight movement
  • Fairmovement
  • 21’ 4’’
stick
  • FairMovement
  • FairDented and gouged
  • FairMovement
  • 10’ 06’’
bucket
  • Good
  • PoorLot of movement
  • FairPin flag bent
  • Good
  • Good
  • Yes
  • Cat
  • Cat dB linkage
  • 54 inch
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front6.266.18412
Carrier Rollers Rear6.146.181612
Idlers Front.86.862828
Links1.251.273932
Pins & Bushings (External).40.403535
Track Roller 11.831.782742
Track Roller 21.841.832427
Track Roller 31.851.842124
Track Roller 41.831.822730
Track Roller 5guard
Track Roller 61.841.842424
Track Roller 71.841.832427
Track Roller 81.841.832427
Track Roller 91.781.764248
Track Shoes (Width)1.451.493024
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier Rollersleft front non cat
Link Part Numberleft 6y-2590 right 6y-2589
Linksmultiple if not all seized
Track Shoessome are bent
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone