Caterpillar 336EL

Caterpillar 336EL

Price
200,000 USD
Year
2014
Working hours
5345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01102
Unit Number1050589
Catalog NumberCU2549785
Manufacturing Year2014
Hours5345 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BOOM, 1 PIECE
STRAIGHT TRAVEL PEDAL
ENGINE ENCLOSURES
AIR CONDITIONER
CARBODY, STANDARD
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fairfront bumper is dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodoverall good, little dull, few scrapes & scratches
  • Good
  • Fairpump compartment door a little scraped, bent inward slightly, radiator compartment door has a hole knocked in the screen section, dented some
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome small staining
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Faircoolers dented from what ever went through the radiator compartment door, none leaking
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Fairsome wear, back side is dented
  • Fairsome wear, small amount of movement, not bad
  • Good
  • Fairworn, no side cutters installed
  • Good
  • No
  • 60 in. CAT 3 yd. bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front152 mm153 mm3228
Carrier Rollers Rear153 mm153 mm2828
Idlers Front22 mm22 mm2828
Links123 mm123 mm1616
Pins & Bushings (External)69 mm68.82736
Pins & Bushings (Internal)866 mm866 mm1010
Segmentsgoodgood2525
Track Roller 119.5 mm20 mm1520
Track Roller 219.5 mm19.5 mm1515
Track Roller 3guardguard
Track Roller 420 mm19.5 mm2015
Track Roller 5guardguard
Track Roller 620 mm20 mm2020
Track Roller 7guardguard
Track Roller 819.5 mm19.5 mm1515
Track Roller 920 mm20 mm2020
Track Shoes (Width)34 in. tg34 in. tg2020
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Link Part Number6Y2589 & 90
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone