Caterpillar 336EL

Caterpillar 336EL

Price
200,000 USD
Year
2014
Working hours
5234 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00449
Unit Number1074501
Catalog NumberCU2597663
Manufacturing Year2014
Hours5234 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
BOOM, 1 PIECE
CARBODY, STANDARD
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesEngine and hydraulic
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 59° Ambient temperature 80° ( All cab filters need replaced part of service)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent temperature 142°. Ambient temperature 79°
  • Good
  • Good
  • Good
  • GoodBottom seat cushion is stained
  • Good
  • Good
  • Yes
  • Yes
  • YesCD
  • Yes
  • 90%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesWith canister
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 21" 4"
stick
  • Good
  • Good
  • Good
  • 12 10"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Cat
  • Tag not legible
  • 36”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.591.6064
Carrier Rollers Rear1.591.6064
Idlers Front0.820.80610
Links1.311.321814
Pins & Bushings (External)0.430.421421
Track Roller 11.891.88912
Track Roller 21.901.9066
Track Roller 3GuardGuard
Track Roller 41.911.9133
Track Roller 5GuardGuard
Track Roller 61.901.9163
Track Roller 7GuardGuard
Track Roller 81.901.9066
Track Roller 91.871.871515
Track Shoes (Width)1.541.541717
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood
IdlersGood
Link Part Number6Y2590
LinksGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone