Caterpillar 336EL

Caterpillar 336EL

Price
162,500 USD
Year
2012
Working hours
5474 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY01230
Catalog NumberCU4346666
Manufacturing Year2012
Hours5474 h
CountryUnited States
LocationBenton, KY
Pricing
Price Excluding Tax$162,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
BOOM, 1 PIECE
COUPLER, QUICK
PILOT CONTROL
STICK, LONG
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Faircounterweight is scratched but rest looks pretty good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yescab needs good cleaning
  • No
  • No
safety items
  • Fair
  • Good
  • Fair
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairblows cold
  • Fair
  • Fair
  • Fair
  • Fairnasty, needs good cleaning
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fairjuly 2015
  • Fair
  • Fair
  • Fair
  • Nonot working
  • Yesnot in the best shape but its there
  • No
  • No
  • Yes
engine
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Fair
  • Fair
  • Fair
  • 214"
stick
  • Poor
  • Fair
  • Poor
  • Stick pins going to coupler need either new bushings or shims
  • 1210"
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yess/n GWA01863
  • Cat
  • CAT DB LINKAGE 318-7130
  • 60"
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEU/C looks loose and needs to be tightened. Pins feel like have plenty of life left
comments, misc. repairs, general remarks
  • Looking to sell machine so we are going to try and consign. Needing to shed some equipment
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
Kenny Judge
Telephone:+1 304 949 6400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone