Caterpillar 336EL

Caterpillar 336EL

Price
165,000 USD
Year
2014
Working hours
5407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01625
Unit NumberM431935
Catalog NumberCU1993056
Manufacturing Year2014
Hours5407 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
REGIONAL PKG REG (NACD) PL321
PRODUCT LINK SATELLITE PL321
BELT, SEAT, 3" RETRACTABLE
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ETHER AID
ALARM, TRAVEL
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ANSI (INSIDE)
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 21'4"
STICK, R12'10" DB
LINKAGE, BKT-DB W/LIFT
LINES-QC PKG(R-BOOM/12'10"STK)
COUPLER, CENTER-LOCK
CTRL,CNTR-LOCK COUPLER (ANSI)
R-CYLINDER PKG
LINES, FRONT (QC)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
MAT, FLOOR, RH PEDAL
JOYSTICK STANDARD STP PKG
LINES, OIL COOLER, STD
JOYSTICK, ONE BUTTON
HYD VLV PKG
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
LINES, CYLINDER, BOOM
LINES, BDRV (STD)
CAB 70/30 GRD PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD)
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAB-ROPS,70/30,W/VANDAL GBSS
WIPER-RADIAL, FRONT 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
SUN, SHADE
PANEL, STD START SWITCH
CAMERA, REAR VIEW PKG
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
GUARD HD BOTTOM PKG
COOLING, HIGH AMBIENT
MIRRORS, CAB, EXTERNAL
CAMERA,REAR VIEW,MIRRORS(RH)
COVER, FENDER, STANDARD
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COLD WEATHER STARTING JS PKG
ENGINE HOOD
COUNTERWEIGHT, 13,230LBS
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
CERTIFICATION AR
BATTERY, COLD WEATHER
BLOCK HEATER
TERMINALS, JUMP START
CHANGER,HAND CTRL 2-WAY (ANSI)
INCLUDES UP TO 48" GP BUCKET
0P0800/5165 KC WARE 10/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone