Caterpillar 336EL

Caterpillar 336EL

Price
165,000 USD
Year
2014
Working hours
8310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01022
Unit Number455016
Catalog NumberCU4292353
Manufacturing Year2014
Hours8310 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
Additional Information2014 CATERPILLAR 336EL TC
336E L HYD. DCA3.2 EXCAVATOR
336EL HYD EXC. 13,228 LB CTWT
AS IS / AS RECEIVED
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE,TIER 4
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COVER, FENDER, STANDARD
CTRL,CNTR-LOCK COUPLER (ANSI
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HOOD, ENGINE
HYD VLV, TCS PKG
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP STD
LINES, FRONT (QC)
LINES, SDRV (STD)
LINES,BDRV (TCS200
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-QC PKG (R-BOOM/10'6"STK)
MODULE AR-EXH
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE
QUICK DRAINS, READY (OIL
R-BOOM/10'6" STICK HD PKG
R-CYLINDER PKG
SEAT, H-BACK, W/HEATER,S/AIR
TOOL CTRL STP PKG
TRACK, 34" TG (GLT)
USED PURCHASE / C. BARRIOT
WASHER, WINDSHIELD UPPER/LOWER
0P0800/ 8294 / 11-17-17
PKG, REGIONAL-NACD
ENGINE RECONDITION @ 4,488 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fairunderside covers some damage, corner dent
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fairunderside covers some damage
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairwindshield rock chipped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • plastic cover inside rear cab bolt missing, 1 loose
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Goodlower cover bent
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • good
boom
  • Fairunderside gouge
  • Good
  • Good
stick
  • Fairstick to coupler side play
  • Good
  • Fair
bucket
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • R
  • 56 backside some dents, some concrete in bucket
  • R
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front86
Carrier Rollers Rear64
Idlers Front1421
Links714
Pins & Bushings (External)1818
Track Roller 163
Track Roller 263
Track Roller 363
Track Roller 463
Track Roller 633
Track Roller 733
Track Roller 833
Track Roller 969
Track Shoes (Width)35
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6y2589
Track Shoes33.5 wide
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone