Caterpillar 336EL

Caterpillar 336EL

Price
237,039 USD
Year
2012
Working hours
4900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00902
Unit NumberE139098
Catalog NumberCU4304042
Manufacturing Year2012
Hours4900 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$237,039
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBUCKET SIZE: 60"
BOOM LENGTH: 21'6"
ENCLOSED CAB
STICK LENGTH: 12'10"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone