Caterpillar 336EL

Caterpillar 336EL

Price
111,000 USD
Year
2011
Working hours
10322 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00192
Unit NumberI7800
Catalog NumberCU4441295
Manufacturing Year2011
Hours10322 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$111,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information12' 10" STICK
AIR SUSPENSION & HEATED SEAT
CAT HYDRAULIC PIN GRABBER COUPLER
FINE SWING CONTROL
HAND CONTROL PATTERN CHANGER
REACH BOOM
SWIVEL GUARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • MACHINE OVERALL IS PRETTY STRAIGHT
  • No
  • No
  • Yes
  • Good
  • Good
  • FairLOOKS GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDENT ON REAR DRAWBAR
  • Good
  • Good
  • Good
  • Good
  • FairSOME DENTS ON RH SIDE BUMPER, FRONT CAB BUMPER REPLACED /2019
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Fair
  • GoodREPAIRED 3/2019
  • Fair
gauges, operator station, console
  • GoodWILL BE CHECKED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Yes
  • No
  • No
  • Yes
engine
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • RED
  • SN: MME00673
  • NORMAL
  • MINOR TO LIGHT DARK
cooling system
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • GoodLEAK REPAIRED 3/2019
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • GoodMINIMAL PLAY
  • Good
  • Good
  • GoodTRACKING STRAIGHT
  • NORMAL
boom
  • Good
  • Fair
  • Fair
stick
  • Fair
  • Good
  • Fair
  • 12 10"
bucket
  • Yes
  • CAT HYDRAULIC
  • 48" DIG
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front152.5 mm152 mm3032
Carrier Rollers RearREPLACED155.518
Idlers Front23 mm23 mm4040
Links120 mm5612056
Pins & Bushings (External)62.25 mm62.25 mm7777
Pins & Bushings (Internal)872.5 mm872.5 mm6060
Segments8585
Track Roller 9172 mm172 mm4848
Track Shoes (Width)25.525.53030
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2589
Track Shoes34" TG
comments, misc. repairs, general remarks
  • INSPECTION COMPLETED @ 10254 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone