Caterpillar 336EL

Caterpillar 336EL

Price
196,700 USD
Year
2014
Working hours
4485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01321
Unit NumberM430442T
Catalog NumberCU1994090
Manufacturing Year2014
Hours4485 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$196,700
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information78006-10 KIT, GENERIC
78007-04 SUBKIT, GENERIC
84264-20 SNM940 MOUNT
84313-30 SNM940 INSTALL
85939-61 POWER CABLE
87940-10 SNM940 GATEWAY
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BLOCK HEATER
BOOM, REACH 21'4"
BUMPER, SIDE, RUBBER
C9.3 ENGINE
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL GBSS
CAMERA, REAR VIEW PKG
CAMERA,REAR VIEW,MIRRORS(RH)
CERTIFICATION AR
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING JS PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER, STANDARD
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
ETHER AID
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
HYD VLV PKG
INCLUDES UP TO A 48" GP BUCKET
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
KIT-BASE, GENERIC,HEX
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD)
LINES-QC PKG(R-BOOM/12'10"STK)
LINKAGE, BKT-DB W/LIFT
CTRL,CNTR-LOCK COUPLER (ANSI)
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
PRODUCT LINK SATELLITE PL321
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG REG (NACD) PL321
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB
SUN, SHADE
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
0P0800/3964 KCW 5/16/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone