Caterpillar 336EL

Caterpillar 336EL

Price
259,000 USD
Year
2014
Working hours
5295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01478
Unit NumberFJH01478
Catalog NumberCU2384948
Manufacturing Year2014
Hours5295 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$259,000
Tax-
Price Including Tax-
Features
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
BUCKETBUCKET
Additional Information12'10" STICK
2 WAY HAND CONTROL CHANGER
A/C
CAB
CATERPILLAR 336EL EXCAVATOR
CWT
R BOOM
TG TRACK
TOOL CONTROL
TRACK GUIDING GUARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • PoorBUMPER UNDER CAB DAMAGED
  • Good
  • PoorNONE INSTALLED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • PoorSHEET METAL OVER FUEL TANK DAMAGED
  • Good
  • YesCAB DIRTY
  • No
  • Yes5 TAKEN
  • RIGHT SIDE CAB DAMAGED / CAB DAMAGED @ WIPER STEP
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairNEEDS FILTERS
  • Good
  • Good
  • Good
  • Good
  • PoorFUEL GAUGE INCORRECT - PS53392
  • PoorRIGHT SIDE MIRRORS MISSING
  • Good
  • Good
  • Good
  • GoodLAST REPORT 05/07/18
  • PoorOUT DATED / JAN 2014
  • PoorLUMBAR KNOB MISSING
  • Good
  • PoorWASHER NOT WORKING / HOSES OFF FRONT
  • YesCAMERA INSTALLED - WORKING
  • Yes
  • No
  • No
  • FULL - GAUGE ONLY SHOWS 90% - SEE PS53392
  • RETRACT CABLE FOR WINDSHIELD LOOSE IN CAB / SEAL BAD ON WINDSHIELD
engine
  • FairNEEDS SERVICED
  • Good
  • Good
  • PoorLEAK @ EXHAUST MANIFOLD
  • Good
  • Good
  • Fair
  • Good
  • No
  • No
  • NoENGINE OIL LOW
  • No
  • No
  • No
  • RED
  • VALVE ADJ DUE EVERY 2500 HRS / LAST DONE 04/20/17 ENGINE REPAIR
  • N
  • L
cooling system
  • PoorFUEL COOLER DAMAGED
  • Good
  • Good
  • Good
  • FairDEBRIS IN RADIATOR
  • Good
  • No
  • COOLANT LOW
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • HARDWARE MISSING FROM BOTH CAB LIGHTS
hydraulics
  • Good
  • Good
  • Good
  • PoorSTICK CYL LINES LEAKING ON TOP OF BOOM
  • Good
  • PoorLEAKS
  • PoorPUMP DRIVE EMPTY
  • Good
  • FairCHECK PLAY ON BEARING
  • Good
  • PoorLOW OIL LEVEL
  • Good
  • PoorLOW OIL LEVEL
  • PoorLEAKING SEVERELY
  • Good
  • COUPLER LINES MISSING @ STICK/BOOM - TUBES DAMAGED
  • LOW
attachments / work tools
  • Yes
  • NON CAT HYD THUMB
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • PoorBUCKET PINS WORN
bucket
  • PoorBOTTOM DAMAGED
  • PoorBUCKET PINS / BUSHINGS WORN
  • Good
  • Good
  • PoorTEETH NEED REPLACED
  • No
  • CAT
  • C#C06706
  • NBC18555
  • 60"
final drives
  • FairLEFT SIDE PLANETARY AGAINST HOUSING
  • PoorLEFT SIDE PLANETARY AGAINST HOUSING
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front16016000
Carrier Rollers Rear16016000
Idlers Front24265070
Links12412304
Pins & Bushings (External)696900
Pins & Bushings (Internal)86586500
Track Roller 123242664
Track Roller 223232626
Track Roller 3GUARDGUARD
Track Roller 426258476
Track Roller 5GUARDGUARD
Track Roller 6282610888
Track Roller 7GUARDGUARD
Track Roller 825237626
Track Roller 923242664
Track Shoes (Width)28281616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2590
Track Shoes34"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone