Caterpillar 336EL

Caterpillar 336EL

Price
209,000 USD
Year
2013
Working hours
5036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00829
Unit Number172U031
Catalog NumberCU2494424
Manufacturing Year2013
Hours5036 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$209,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional InformationPICTURES AS OF 12/19/18 5029 HOURS

10' 6" STICK
HP & MP TOOL CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • GoodRubber side bumpers installed
  • Good
  • Good
  • FairLower are is scrapped up and rusted
  • Good
  • Good
  • Good
  • FairRight is dented in / operational – left side has a crease on the hinge end and the hold open support bracket is bent
  • Good
  • Good
  • Good
  • Good
  • FairFaded - lower areas are rusted - cab frame and door has some rust
  • GoodPlastic turbo style
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodBreak out hammer installed
  • Good
  • Good
  • Yes
  • YesFront mesh screen
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCloth / air suspension / heated
  • Good
  • FairLower wiper is not working
  • Yes
  • No
  • Yes
  • Yes
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Quick evac fitting installed
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCord not installed
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • FairLeft aux. hose at boom base is worn with rusted metal braiding showing - rubbing between boom and frame
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Pattern changer installed - high and medium pressure aux. installed - Quick vac port for hydraulic oil
  • Good
boom
  • GoodUnderside of the boom has some minor scrapes on it
  • Good
  • Good
  • 21’ 4”
stick
  • Good
  • GoodLeft side is rusted
  • Good
  • Fixed thumb brackets welded on
  • 10’ 6”
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodStraight teeth - new
  • Yes
  • Cat
  • 2.98 CY
  • Cat / Hydraulic
  • 60”
final drives
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front155155.82017
Carrier Rollers Rear155.51561816
Drive SprocketsGoodGood
Front Idler22223131
Links33.7834.04107
Pins & Bushings (External)10.9210.921818
Pins & Bushings (Internal)86586511
Track Roller 145.9745.473743
Track Roller 247.546.741727
Track Roller 346.9947.52317
Track Roller 446.7447.242720
Track Roller 5GuardGuard
Track Roller 646.9947.52317
Track Roller 746.7446.992723
Track Roller 846.9947.52317
Track Roller 945.4746.484330
Track Shoes39.1239.371716
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Track Shoes33.5" TG
comments, misc. repairs, general remarks
  • Inspected 6-12-18 @ 4,771 SHM
  • PM 4 completed 6-5-18 @ 4,769 SHM
boom & stick
  • Good
  • Good
  • FairMinor play - needs shimmed
  • No
  • No
general condition
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone