Caterpillar 336EL

Caterpillar 336EL

Price
212,500 USD
Year
2012
Working hours
3635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00948
Unit NumberI5352
Catalog NumberCU2429647
Manufacturing Year2012
Hours3635 h
CountryUnited States
LocationBloomington, MN
Pricing
Price Excluding Tax$212,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional Information10' 6" STICK
34" TRACKS
60" DIG BUCKET
CENTER LOCK COUPLER
REACH BOOM
TOOL CONTROL HYD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone