Caterpillar 336EL THB

Caterpillar 336EL THB

Price
250,000 USD
Year
2013
Working hours
4750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL THB
CategoryCrawler Excavators
Serial NumberFJH00903
Unit Number457962
Catalog NumberCU4331131
Manufacturing Year2013
Hours4750 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationVALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
TERMINALS, JUMP START
PANEL, STD START SWITCH
ACCUMULATOR WITH CRN
PIN GROUP, SPARE IN
TIP, PENETRATION PLUS
2013 CATERPILLAR 336EL EXCAVATOR
CYLINDER, STICK (W/O SLCV)
WIPER-RADIAL, FRONT 70/30
BELT, SEAT, 3" RETRACTABLE
LINES-QC, REACH BOOM
LINES, OIL COOLER, STD
PEDAL, STRAIGHT TRAVEL
LINES-HP, REACH BOOM
MIRRORS, CAB, EXTERNAL
LINES, CYLINDER, BOOM
LINES, SDRV (STD)
CAB STD PKG
RADIO, 24V AM/FM
ENGINE HOOD
COVER, FENDER, STANDARD
HATCH, OPENABLE ROOF
R-BOOM/10'6" STICK HD PKG
AS IS / AS RECEIVED
COUNTERWEIGHT, 13,228LBS
GUARD, TRACK GUIDE, SEGMENTE
BATTERY, COLD WEATHER
CAMERA, REAR VIEW PKG
LINES-QC, R3.2(10'6") DB STK
LINES-HP PKG (R-BOOM/10'6"ST
LINES-HP, R3.2M(10'6") STICK
COLD WEATHER STARTING PKG
LINES, BDVR (TCS20)
CHANGER,HAND CTRL 2-WAY (ANS
CONTROL, FINE SWING
CTRL,CNTR-LOCK COUPLER (ANSI
AIR CLEANER, STANDARD
LINKAGE, BKT-DB W/LIFT
LINES, CONNECTOR IN
REGIONAL PKG REG (NACD)
CYLINDER, BKT (DB LINKAGE)
QUICK DRAINS, READY (OIL)
ETHER AID
SUN, SHADE
SYSTEM COMBINED
GUARD HD BOTTOM PKG
CYLINDER, BOOM
HYD VLV, TCS PKG
TRACK, 33" TG (GLT)
BLOCK HEATER
LINES, BOOM-UP (STD)
R-CYLINDER PKG
SEAT, H-BACK, W/HEATER,S/AIR
LINES, FRONT (QC)
THUMB GP IN
LIGHTING, CAB (HALOGEN)
COUPLER, HYDRAULIC PIN GRAB IN
WASHER, WINDSHIELD UPPER/LOW
ALARM, TRAVEL
COOLING, HIGH AMBIENT
TIP,PENETRATION PLUS IN
PRODUCT LINK GSM-PL522
CONNECTING LINES, THUMB IN
LINES, STICK-IN (TCS20)
BRACKET, MOUNTING IN
BOOM, REACH 6.5M (21'4")
C9.3 ENGINE
VALVE, HYDRAULICS TCS
CAB-ROPS,70/30,W/VANDAL-GBSS
MAT, FLOOR, RH PEDAL
LINES, TRAVEL (STP)
TOOL CTRL STP PKG
CAMERA, REAR VIEW, MIRROR RH
INSTRUCTIONS, ANSI (CAB)
JOYSTICK, THUMB WHEEL
BUCKET-SD, 42" 1.54 CYD (DB) IN
INSTRUCTIONS, ANSI (OUTSIDE)
BUCKET-HD, 42" 1.54 CYD (DB)
GUARD, SWIVEL
LINES-QC PKG (R-BOOM/10'6"ST
GUARD, BOTTOM, HEAVY DUTY
STICK, R3.2M (10'6") DB
GUARD, TRAVEL MOTOR, HD
0P0800 /4241/5/09/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAug 13
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full, clean
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 256”
stick
  • Good
  • Good
  • Good
  • 127”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 40”
final drives
  • Good
  • GoodClean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)34”34”
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone