Caterpillar 336EL TC

Caterpillar 336EL TC

Price
199,000 USD
Year
2012
Working hours
5468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL TC
CategoryCrawler Excavators
Serial NumberBZY01742
Unit NumberTBZY1742
Catalog NumberCU4276587
Manufacturing Year2012
Hours5468 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$199,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information*CHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
COOLING, HIGH AMBIENT
CTRL & LINES,CTR-LOCK PIN GRAB
TRACK, 34" TG (GLT)
R-BOOM/10'6" STICK HD PKG
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-QC PKG (R-BOOM/10'6"STK)
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
COLD WEATHER STARTING PKG
HYD VLV, TCS PKG
TOOL CTRL STP PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Rich Califano
Telephone:+1 732 261 8424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone