Caterpillar 336EL HYB

Caterpillar 336EL HYB

Price
330,000 USD
Year
2013
Working hours
2445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL HYB
CategoryCrawler Excavators
Serial NumberRZA00445
Unit NumberRZA445
Catalog NumberCU1988196
Manufacturing Year2013
Hours2445 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$330,000
Tax-
Price Including Tax-
Features
Additional Information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*COOLING, HIGH AMBIENT
*WASHER, WINDSHIELD UPPER/LOWER
*TRACK, 33" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*LINES-HP PKG(R-BOOM/12'10"STK)
*LINES-QC PKG(R-BOOM/12'10"STK)
*GUARD HD BOTTOM PKG
*CAB STD PKG
*COLD WEATHER STARTING JS PKG
*QUICK DRAINS, READY (OIL)
*CONTROL, CENTER-LOCK COUPLER
*TOOL CTRL STP PKG
*HYD VLV, TCS PKG
*REGIONAL PKG,336E L H (ADSD-N)
*CAMERA, REAR VIEW PKG
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
ROLL ON-ROLL OFF LANE1
TIP, PENETRATION PLUS
COUPLER, HYDRAULIC PIN GRABBER
PROTECTORS, SIDEBAR, SET OF 4
PIN GROUP, SPARE
LINES, CONNECTOR
BUCKET-HD, 42" 1.5 YD3 (DB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone