Caterpillar 336EL HYB

Caterpillar 336EL HYB

Price
242,512 USD
Year
2013
Working hours
3579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL HYB
CategoryCrawler Excavators
Serial NumberRZA00361
Unit NumberE124459
Catalog NumberCU2279872
Manufacturing Year2013
Hours3579 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$242,512
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
ENCLOSED CAB
STICK LENGTH: 12'10"
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone