Caterpillar 336EL 12CF

Caterpillar 336EL 12CF

Price
249,000 USD
Year
2014
Working hours
3560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL 12CF
CategoryCrawler Excavators
Serial NumberFJH01757
Unit Number21714250P
Catalog NumberCU4278851
Manufacturing Year2014
Hours3560 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$249,000
Tax-
Price Including Tax-
Features
Additional Information336EL HYD EXC. 13,228 LB CTWT
CHANGER,HAND CTRL 2-WAY
COUPLER, HYDRAULIC PIN GRABBER
CTRL,CNTR-LOCK COUPLER
LINES, CONNECTOR, PIN GRABBER
LINES-HP PKG(R-BOOM/12'10"STK)
PARTIAL FIELD INST KIT, PGC
PRODUCT LINK-CELLULAR (PL522)
R-BOOM/12'10" STICK HD PKG
STICK, 12'10" DB
TOOL CTRL STP PKG
TRACK, 34" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone