Caterpillar 336EL 12

Caterpillar 336EL 12

Price
300,000 USD
Year
2013
Working hours
4731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL 12
CategoryCrawler Excavators
Serial NumberBZY02392
Unit Number537240PET
Catalog NumberCU2492659
Manufacturing Year2013
Hours4731 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$300,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*336EL HYD EXC. 13,228 LB CTWT
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 13,228LBS
*CTRL & LINES,CTR-LOCK PIN GRAB
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-CYLINDER PKG
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
REACH BOOM & 12'-10" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone