Caterpillar 336EL 10HY

Caterpillar 336EL 10HY

Price
197,000 USD
Year
2014
Working hours
4682 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL 10HY
CategoryCrawler Excavators
Serial NumberRZA00777
Unit Number558090T
Catalog NumberCU4339380
Manufacturing Year2014
Hours4682 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$197,000
Tax-
Price Including Tax-
Features
Additional Information**

*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING JS PKG
*COOLING, HIGH AMBIENT
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG,336E L H (ADSD-N)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
ADDED 10'-6" STICK
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
REMOVED 12'-10" STICK
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone