Caterpillar 336E

Caterpillar 336E

Price
248,500 USD
Year
2014
Working hours
2336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E
CategoryCrawler Excavators
Serial NumberFJH01668
Unit NumberI5162
Catalog NumberCU4294009
Manufacturing Year2014
Hours2336 h
CountryUnited States
LocationColumbus, MN
Pricing
Price Excluding Tax$248,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
Additional Information12' 10" STICK
ETHER AID
FINE SWING
HEATED & COOLED SEAT
HIGH AMB COOLING
PATTERN CHANGER
RAVELING SAND BUCKET
REAR CAMERA
RUBBER SIDE BUMPERS
VANDALISM GUARDS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRH REAR FENDER BENT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBURN MARK IN LOWER SEAT COVER
  • Good
  • Good
  • Yes
  • NoWILL BE SENT TO CUSTOMER WHEN PURCHASED
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ORANGE
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • DID NOT CUT FILTER
  • GOOD
boom
  • Good
  • Good
  • Good
  • 21 4"
stick
  • Good
  • Good
  • Good
  • 12 10"
bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • CAT
  • NONE
  • 53" DIG BUCKET X45358
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158 MM158 MM88
Carrier Rollers Rear158 MM158 MM88
Idlers Front21 MM21 MM1414
Links123 MM123 MM1414
Pins & Bushings (External)69 MM69 MM2121
Pins & Bushings (Internal)34.10 MM34.10 MM1010
SegmentsGOODGOOD
Track Roller 119 MM19 MM1010
Track Roller 219 MM19 MM1010
Track Roller 319 MM19 MM1010
Track Roller 419 MM19 MM1010
Track Roller 619 MM19 MM1010
Track Roller 719 MM19 MM1010
Track Roller 819 MM19 MM1010
Track Roller 919 MM19 MM1010
Track Shoes (Width)30 MM30 MM44
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2590
Track ShoesTriple Grouser
comments, misc. repairs, general remarks
  • LH REAR DOOR LOWER FRAME BENT
  • RH SIDE FENDER BENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone