Caterpillar 336E LH CF

Caterpillar 336E LH CF

Price
301,000 USD
Year
2013
Working hours
2702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E LH CF
CategoryCrawler Excavators
Serial NumberRZA00399
Unit NumberLKE02349
Catalog NumberCU2048745
Manufacturing Year2013
Hours2702 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$301,000
Tax-
Price Including Tax-
Features
Additional Information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*COOLING, HIGH AMBIENT
*WASHER, WINDSHIELD UPPER/LOWER
*TRACK, 33" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*R-BOOM/12'10" STICK HD PKG
*LINKAGE, BKT-DB W/LIFT
*BOOM, REACH 21'4" HD
*STICK, R12'10" DB HD
*R-CYLINDER PKG
*CYLINDER, STICK (W/O SLCV)
*CYLINDER, BKT (DB LINKAGE)
*LINES-HP PKG(R-BOOM/12'10"STK)
*CYLINDER, BOOM (W/O BLCV)
*GUARD HD BOTTOM PKG
*LINES-QC PKG(R-BOOM/12'10"STK)
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*CAB STD PKG
*GUARD, TRAVEL MOTOR, HD
*WIPER-RADIAL, 70/30 W/LOWER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*SUN SCREEN (70/30)
*RADIO, 24V AM/FM
*COLD WEATHER STARTING JS PKG
*HATCH, OPENABLE ROOF
*BATTERY, COLD WEATHER
*TERMINALS, JUMP START
*QUICK DRAINS, READY (OIL)
*HYD VLV, TCS PKG
*BLOCK HEATER
*CONTROL, CENTER-LOCK COUPLER
*REGIONAL PKG,336E L H (ADSD-N)
*BELT, SEAT, 3" RETRACTABLE
*TOOL CTRL STP PKG
*CAMERA, REAR VIEW PKG
*INSTRUCTIONS, ANSI (OUTSIDE)
*INSTRUCTIONS, ANSI (CAB)
*CONTROL, FINE SWING
*AIR CONDITIONER
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
*PRODUCT LINK, SATELLITE PL321
LANE 1 ORDER
PRICED 06/01/16 CR
CERT EMISSIONS, EPA/EU
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone