Caterpillar 336E L

Caterpillar 336E L

Price
183,900 USD
Year
2014
Working hours
4458 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E L
CategoryCrawler Excavators
Serial NumberJRJ00404
Unit Number16G00524
Catalog NumberCU2414135
Manufacturing Year2014
Hours4458 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$183,900
Tax-
Price Including Tax-
Features
Additional Information- ACCUMULATOR WITH CRN (CNDA
- AIR CONDITIONER
- BATTERY, COLD WEATHER
- BELT, SEAT, 3"(76MM)RETRACTABL
- BLOCK HEATER
- BOOM, REACH 21'4"(6.5M) EXT
- CAB-ROPS,70/30,W/VANDAL-G BOSS
- CAMERA, REAR VIEW, MIRRORS(RH)
- COLD START,ETHER AID
- CONTROL, FINE SWING
- CYLINDER, BKT (DB LINKAGE)
- CYLINDER, BOOM
- CYLINDER, STICK (W/O SLCV)
- GUARD, SWIVEL
- GUARD, TRAVEL MOTOR, HD
- HATCH, OPENABLE ROOF
- INSTRUCTIONS, ANSI(CAB)
- INSTRUCTIONS, ANSI(OUTSIDE)
- LINES, CYLINDER, BOOM
- LINKAGE, BKT-DB W/LIFT
- MIRRORS, CAB, EXTERNAL
- PRODUCT LINK SATELLITE PL321
- RADIO, 24V AM/FM
- STICK, 12'10"(3.9M) DB EXT SVC
- SUN, SHADE
- TERMINALS, JUMP START
- TRAVEL ALARM
- VALVE, ANTI DRIFT, BOOM
- VALVE, ANTI DRIFT, STICK
- VALVE, HYDRAULIC
- WIPER-RADIAL, FRONT 70/30
336E L HYD EXC. 15,432 LB(7.0MT)
BUMPER SIDE RUPPER
CAB STD PKG
CAMERA REAR VIEW PKG
CHANGER HAND CTRL 2 WAY
COLD WEATHER STARTING PKG
CONSIST OF 433-8017
COOLING HIGH AMBIENT
COUNTERWEIGHT 15,432 LB
COVER FENDER STD
END OF CONSISST
ENGINE HOOD
FREIGHT CHARGE 1
GUARD HD BOTTOM PKG
GUARD TRACK GUIDE SEGMENTED
GUARD, BOTTOM, HEAVY DUTY
HYD VLV PKG
JOYSTICK STD STP PKG
LANE 1 ORDER
LIGHTING CAB HALOGEN
LINES BDRV STD
LINES BOOM UP STD
LINES FRONT STD
LINES SDRV STD
PANEL STD START SWITCH
PREFILTER AIR INTERGRATE
QUICK DRAINS READY (OIL)
R BOOM 12'10"STK EXT SVC PKG
R CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT HBACK W/HEATER, S/AIR
TRACK 34 TG GLT
WASHER WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRear cwt paint scratches and scuffs
  • Good
  • Good
  • Goodtool box has minor dings
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairburn hole in seat fabric
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ELC
  • Cold starts well- good power- fresh shop service- ready to work.
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 15G06412
  • 40"- 1.53 cyd
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Billings store- 9-21-2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone