Caterpillar 336E BIO

Caterpillar 336E BIO

Price
245,500 USD
Year
2015
Working hours
1622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E BIO
CategoryCrawler Excavators
Serial NumberRZA00673
Unit NumberNM72726
Catalog NumberCU2239478
Manufacturing Year2015
Hours1622 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$245,500
Tax-
Price Including Tax-
Features
Additional Information*336EL HYD EXC. 13,228 LB CTWT
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING JS PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*CTRL, CAT PIN GRABBER COUPLER
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV, TCS PKG
*INSTRUCTION,NORTH AMERICA ANSI
*LIGHTING, CAB (HALOGEN)
*LINES-HP PKG(R-BOOM/12'10"STK)
*LINES-QC PKG(R-BOOM/12'10"STK)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG, AM-N
*SEAT, H-BACK, W/HEATER,S/AIR
*SUN SCREEN (70/30)
*TOOL CTRL STP PKG
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL, 70/30 W/LOWER
BIO CONVERSION HYD/AF 5/3/16
CERT EMISSIONS, OTHER REG
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
THUMB GP S/N: PMZ05004
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone