Caterpillar 336DLN

Caterpillar 336DLN

Price
73,694 USD
Year
2009
Working hours
10517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DLN
CategoryCrawler Excavators
Serial NumberMYP00119
Unit Number22040759
Catalog NumberCU4362432
Manufacturing Year2009
Hours10517 h
CountryFrance
LocationMontpellier / Vendargues, 34
Pricing
Price Excluding Tax$73,694
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
boom
  • 6;5m
stick
  • 3;2M
bucket
  • YesATTACHE RAPIDE HYDRAULIQUE CW45SH
  • 1650 MM 30%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE80 %
Notes - UNDERCARRIAGE 1chaines neuves
Notes - UNDERCARRIAGE 2SECTEURS CHANGES
Track Shoes600 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone