Caterpillar 336DL

Caterpillar 336DL

Price
170,000 USD
Year
2013
Working hours
8512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DL
CategoryCrawler Excavators
Serial NumberM4T02494
Catalog NumberCU2322174
Manufacturing Year2013
Hours8512 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
M4T02494 421-3989 336DL DCA-1 None Modify
Attachments
240-5071 MAT, FLOOR Factory None Modify
245-7881 SUN SCREEN Factory None Modify
267-8840 STARTING AID, COLD WEATHER Factory None Modify
314-3699 336DL HYDRAULIC EXCAVATOR Factory None Modify
331-7388 TRACK, 28" TG (GLT) Factory None Modify
337-4107 LACD MANDAT. REGIONAL PACKAGE Factory None Modify
337-4118 M-BOOM / 2.55M STICK Factory None Modify
419-4753 CAB Factory None Modify
354-8706 YEAR OF MANUFACTURE PLATE Factory None Modify
388-2092 BUCKET KIT Factory None Modify
195-7120 SIDECUTTER, STRIKEOFF SET OF 4 Factory None Modify
229-7122 TIP, PENETRATION Factory None Modify
366-2776 BUCKET-SDP, 69" 3.14 CYD (TB) Factory None Modify
TXD01774 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
bucket
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Carlos Arias
Guatemala
Telephone:+502 2328 9089
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone