Caterpillar 336DL

Caterpillar 336DL

Price
108,840 USD
Year
2010
Working hours
9402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DL
CategoryCrawler Excavators
Serial NumberJ2F00288
Unit NumberJ2F00288
Catalog NumberCU4347187
Manufacturing Year2010
Hours9402 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$108,840
Tax (19%)$20,680
Price Including Tax$129,520
Features
Additional InformationLENGTH OF STICK: 2500 MM
BUCKET CONDITION: 70 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
ENGINEPOWER: 272 HP
CUTTING WIDTH: 1800 MM
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE SPROCKETS: 40 %
OPERATING WEIGHT: 36 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone