Quick Search

Caterpillar 336

Caterpillar 336

CAT Certified
Year
2019
Working hours
4,090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS01010
Unit Number464787
Catalog Number4675063
Year2019
Hours4,090 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax265,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TERMINALS, JUMP STARTTERMINALS, JUMP START
BATTERY, COLD WEATHERBATTERY, COLD WEATHER
BOOM TUBE W/EOUBOOM TUBE W/EOU
C9.3B ENGINEC9.3B ENGINE
CAB, DELUXECAB, DELUXE
CONTROL, QCCONTROL, QC
COOLANT, COLD WEATHERCOOLANT, COLD WEATHER
COUNTERWEIGHT, 6.8MT 14,990COUNTERWEIGHT, 6.8MT 14,990
CYLINDER, BOOMCYLINDER, BOOM
CYLINDER, STICKCYLINDER, STICK
FILM, EMCFILM, EMC
FILM, OPERATING PATTERN, 2WAYFILM, OPERATING PATTERN, 2WAY
FILM, STICK WARNING, ANSIFILM, STICK WARNING, ANSI
FINE SWINGFINE SWING
GUARD, SWIVELGUARD, SWIVEL
LIGHT, CHASSISLIGHT, CHASSIS
LIGHTS, CAB, W/O 360LIGHTS, CAB, W/O 360
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
LINES-QC, R12'10" STICKLINES-QC, R12'10" STICK
MACHINE ECMMACHINE ECM
MONITOR, 10"MONITOR, 10"
PEDAL, STRAIGHT TRAVELPEDAL, STRAIGHT TRAVEL
PRICE UPDT: 09/29/23 VIA U1C2700PRICE UPDT: 09/29/23 VIA U1C2700
PRODUCT LINK PKG, CELL PLE742PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY, HRCQUICK DRAINS READY, HRC
RECEIVER, BLUETOOTHRECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOUSENSOR, PRESSURE, EOU
LINES-HP, R12'10" STICKLINES-HP, R12'10" STICK
ETHER STARTING AIDETHER STARTING AID
LINES, CONNECTOR, PIN GRABBERLINES, CONNECTOR, PIN GRABBER
GUARD, BOTTOM HDGUARD, BOTTOM HD
BOOM, REACH 21'4"BOOM, REACH 21'4"
BLOCK HEATER, 120VBLOCK HEATER, 120V
DECALS, CAB, ANSIDECALS, CAB, ANSI
DECALS, EXTERIOR, ANSIDECALS, EXTERIOR, ANSI
GRADE SENSOR, REACH BOOMGRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOADGRADE W/2D, ASSIST&PAYLOAD
MIRROR, CAB, W/O GUARDMIRROR, CAB, W/O GUARD
RADIO, W/BLUETOOTHRADIO, W/BLUETOOTH
WIPER, RADIAL W/O LOWERWIPER, RADIAL W/O LOWER
BEARING, SWING STDBEARING, SWING STD
DOOR, RADIATOR W/O SCREENDOOR, RADIATOR W/O SCREEN
FILM, LIFTINGFILM, LIFTING
FRAME, SWING STD, BUMPER RDYFRAME, SWING STD, BUMPER RDY
HYDRAULIC PKG, COMBINEDHYDRAULIC PKG, COMBINED
LIGHTS, REACH BOOM RH & LHLIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGCLINES, DRAIN, PGC
STICK, R12'10"STICK, R12'10"
SWITCH, DISCONNECT W/JSSWITCH, DISCONNECT W/JS
TRAVEL ALARMTRAVEL ALARM
COUPLER, PG W/O PINS DBCOUPLER, PG W/O PINS DB
336 COMMON AR336 COMMON AR
CAMERA, REAR + RH VIEWCAMERA, REAR + RH VIEW
CYLINDER, BKT DBCYLINDER, BKT DB
FAN, STDFAN, STD
GRADE SENSOR, R12'10" STICKGRADE SENSOR, R12'10" STICK
GUARD, TRACK GUIDE SEGMENTEDGUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HDGUARD, TRAVEL MOTOR HD
LINKAGE, BKT DB W/EYE GRADELINKAGE, BKT DB W/EYE GRADE
LONG UC W/ HD ROLLERLONG UC W/ HD ROLLER
MIRROR, RH SIDE, FRONT & REARMIRROR, RH SIDE, FRONT & REAR
TRACK, 33" TGTRACK, 33" TG
ADDED ON WO 0K94317 12-15-21ADDED ON WO 0K94317 12-15-21
FILM, ROPS CERTIFICATIONFILM, ROPS CERTIFICATION
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering