Caterpillar 336 F L

Caterpillar 336 F L

Price
230,000 USD
Year
2016
Working hours
4926 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336 F L
CategoryCrawler Excavators
Serial NumberRKB01559
Unit Number1156827
Catalog NumberCU4389655
Manufacturing Year2016
Hours4926 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • FairThe counterweight has normal dents and scuffing.
  • Good
  • FairThe right ID decal is peeling and the rear decal is nicked.
  • Good
  • Good
  • FairThe engine doors have small dents in them.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe counterweight is scuffed up and bare at the bottom.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairThe floormat is cut out for the grade system and it has some small rips in it.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full tank
  • Low
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • The DPF has been cleaned and the hours are reset in the computer.
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • FairThe cylinder rods have some light scratches.
  • FairThe bucket cylinder rod is scuffed.
  • FairThis filter was not cut open.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • FairThere is minor movement in the boom pins and bushings.
  • 21.3 FT
stick
  • FairThe stick pin and bushings to the bucket have been replaced.
  • Good
  • FairThe pins boss has been resurfaced on the stick and the pin and bushings have been changed.
  • 12.8 FT
bucket
  • Good
  • FairThe bucket linkage is worn around 40%.
  • Good
  • Good
  • Good
  • FairThe center teeth are worn around 50%. The outter right tooth is worn around 30%. The left tooth is worn around 60%. The side cutters are worn around 70%.
  • No
  • CAT
  • NBC15634
  • 60IN
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front153mm153mm2828
Idlers Front24mm24mm5050
Links122mm121mm2842
Pins & Bushings (External)64mm64mm100100
Segments245mm245mm7070
Track Roller 123mm24mm5664
Track Roller 221mm22mm3044
Track Roller 3GaurdGaurd
Track Roller 421mm22mm3044
Track Roller 5GaurdGaurd
Track Roller 621mm22mm3044
Track Roller 7GaurdGaurd
Track Roller 821mm22mm3044
Track Roller 924mm22mm6444
Track Shoes (Width)29mm29mm88
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE56%
CannonThe tracks need adjusted.
Link Part Number6Y-2590 6Y-2589
Pins & Bushings (External)The pins and bushings need to be turned.
Track Shoes85 CM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone