Caterpillar 335FLCR

Caterpillar 335FLCR

Price
270,756 USD
Year
2016
Working hours
1467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE00529
Unit NumberE131584
Catalog NumberCU2460461
Manufacturing Year2016
Hours1467 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$270,756
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: T4F
GUARDING
PATTERN CHANGER
STICK LENGTH: R10'6"
TRACK SHOE WIDTH/TYPE: 33" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone