Caterpillar 335FLCR

Caterpillar 335FLCR

Price
On Request
Year
2017
Working hours
640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE10014
Unit NumberEQ0060884
Catalog NumberCU2571542
Manufacturing Year2017
Hours640 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 4" STICK
33" TG TRACK
CB2-LINKAGE
COMBINED CIRCUIT CONTROL
REACH BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone