2017 CAT 335F LCR For Sale - 121,000 USD | Cat Used
Quick Search

CAT 335F LCR

CAT 335F LCR

Year
2017
Working hours
6,227 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
East Dundee, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 335F LCR
Altorfer Industries
CategoryCrawler Excavators
Serial NumberKNE10260
Unit NumberUN00254
Catalog Number10012927
Year2017
Hours6,227 h
CountryUnited States
LocationEast Dundee, United States
Pricing
Price Excluding Tax121,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Regulatory MarkingRegulatory Marking
COUPLER, QUICKCOUPLER, QUICK
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationPictures as of 4-10-25 with 6,230 hours

Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • No
  • YesStraight and secured.
  • Good
  • FairMinor dings
  • FairMinor dents in RH cab post and dent in RH side of cab.
  • Good
  • Good
  • Good
  • Good
  • GoodMinor peeling.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scuffs
  • GoodPlastic screen.
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • YesDenting in RH front cab post.
  • Yes
  • Yes
  • Good
  • Good
  • GoodSwing brake/fine swing working correctly.
  • Good
gauges, operator station, console
1310
  • GoodCooling correctly.
  • Good
  • Good
  • GoodWarning lights and alarm working properly.
  • Good
  • Good
  • Good
  • GoodAll fan speeds working correctly.
  • Good
  • GoodCounting correctly.
  • GoodApril 2017.
  • FairSmall holes in seat.
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC
  • Normal
  • None, normal.
  • GoodPerformed after-treatment system regeneration test successfully.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • GoodEngine starts and runs correctly.
  • GoodNo leaks.
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • GoodCharging correctly
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Yes
  • Yes
  • Oil level is correct, oil looks clean.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
100
  • 20’ 2”
  • Minor looseness starting:
  • Good
stick
300
  • 10’ 6”
  • GoodMinimal looseness.
  • Good
  • Good
bucket
100
  • Yes
  • GoodNo looseness.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
LinksCAT GLT links
Track Shoes33.5” triple grouser, GC.
Track Frame - LeftGood
Track Frame - RightGood
final drives
300
  • Yes
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection updated 4-11-25 at 6,230 hours
  • PM 4 Service performed at 6,224 hours
  • Dent small in Cab ROPS post as noted, no repair planned, buyer accepts ROPS in current condition. Window / windshield still seals and functions with no issues.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering