Caterpillar 335F CR CF

Caterpillar 335F CR CF

Price
296,000 USD
Year
2015
Working hours
1381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335F CR CF
CategoryCrawler Excavators
Serial NumberKNE00243
Unit NumberLKE02750
Catalog NumberCU2227641
Manufacturing Year2015
Hours1381 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$296,000
Tax-
Price Including Tax-
Features
Additional Information*335F L CR HYD EXCAVATOR
*335F L CR STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, REACH 20'3"
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS
*CIRCUIT, COMBINED
*CYLINDER, BKT (CB2 LINKAGE)
*CYLINDER, R-BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE
*FRAME, UNDERCARRIAGE
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HALOGEN)
* WIPER-RADIAL, 70/30 W/O LOWER
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-CB2 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BDRV TCS
*PILOT LINES, BOOM STD
*PILOT LINES, STICK IN TCS
*PILOT LINES, THIRD PEDAL
*SEAT, H-BACK, W/HEATER,S/AIR
*SUN SCREEN (70/30)
*SWIVEL, STD
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD W/O LOWER
AIR CLEANER, HIGH EFFICIENCY
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CONTROL, FINE SWING
CTRL,CAT PIN GRAB COUPLER ANSI
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
PILOT LINES, BKT, PIN GRAB QC
PILOT LINES, SDRV STD
PRICED 03/08/16 DA
PRODUCT LINK, SATELLITE PL321
RADIO, 24V AM/FM
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 33" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone