Caterpillar 330FL

Caterpillar 330FL

Price
323,047 USD
Year
2018
Working hours
1296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX20007
Unit Number152030PF
Catalog NumberCU4305444
Manufacturing Year2018
Hours1296 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$323,047
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
AIR CLEANER, STANDARD
BRACKET MAGNETIC MOUNT
CABLE - 6 PIN MTH 6 SOC MTH
CABLE GCS - MS980 NOSE
CBL-SV HEX AS300 B CBL 9.1M
CHANGER,HAND CTRL 2-WAY (ANSI)
COUPLER LINES, REACH BOOM
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
KIT BASE CAT HEX F SERIES
KIT INSTALL HEX AS450/AS460 AG
KIT SNM941 4-IN-1 ANTENNA
KIT SNM941 ISO MOUNT
LANE 3 ORDER
LINES-QC, R12'4" STICK
MOUNT CAB TOP, RECEIVER
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT, H-BACK, W/HEATER,S/AIR
SNM940 CONNECTED
STARTING, COLD WEATHER
STICK, R12'4" (CB2) HD
STORAGE PROTECTION (EXPORT)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone