Caterpillar 330FL

Caterpillar 330FL

Price
310,000 USD
Year
2017
Working hours
1014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10268
Unit NumberMBX10268
Catalog NumberCU4308878
Manufacturing Year2017
Hours1014 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$310,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information10'6" STICK
2 WAY HAND CTRL CHANGER
24V AM/FM RADIO
54" BUCKET
A/C
CAB
REAR CAMERA
SWIVEL GUARD
TRAVEL ALARM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone