Caterpillar 330FL

Caterpillar 330FL

Price
250,000 USD
Year
2016
Working hours
2457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX00401
Unit NumberMBX00401
Catalog NumberCU4342790
Manufacturing Year2016
Hours2457 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER LINES, REACH BOOM
LANE 2 ORDER
CTRL, CAT PIN GRABBER COUPLER
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6" (CB2) HD
AIR CLEANER, STANDARD
DECALS, EXTERIOR ANSI
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
ROLL ON-ROLL OFF
MAIN LINES, BUCKET, QC
LINES-QC, R10'6" STICK
STORAGE PROTECTION (EXPORT)
CHANGER,HAND CTRL 2-WAY (ANSI)
ANTIFREEZE, -50C (-58F)
DECALS, CAB ANSI
REACH BOOM HD PKG
PRODUCT LINK, CELLULAR PL641
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
BUCKET-HD, 48" 1.7 YD3 (CB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone