Caterpillar 330FL

Caterpillar 330FL

Price
276,092 USD
Year
2017
Working hours
927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10549
Unit NumberE138100
Catalog NumberCU4280928
Manufacturing Year2017
Hours927 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$276,092
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationSTICK LENGTH: 10'6"
ENGINE TIER RATING: T4F
BOOM LENGTH: 20'2"
PATTERN CHANGER
GUARDING
BOOM, ONE PIECE
ENCLOSED CAB
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone