Caterpillar 330FL

Caterpillar 330FL

Price
217,580 USD
Year
2016
Working hours
2872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX00326
Unit NumberE130329
Catalog NumberCU2392614
Manufacturing Year2016
Hours2872 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$217,580
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: SIMSI = T4F
GUARDING
PATTERN CHANGER
STICK LENGTH: R10'6"
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone