Caterpillar 330FL

Caterpillar 330FL

Price
On Request
Year
2016
Working hours
132 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX00490
Unit NumberEQ0058329
Catalog NumberCU2510676
Manufacturing Year2016
Hours132 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information20' 2" REACH BOOM
12' 4" STICK
CB2-LINKAGE
FINE SWING CONTROL
PATTERN CHANGER
32" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone