Caterpillar 330FL

Caterpillar 330FL

Price
On Request
Year
2017
Working hours
90 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10067
Unit NumberEQ0061613
Catalog NumberCU2571543
Manufacturing Year2017
Hours90 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 4" STICK
20' 2" REACH BOOM
32" TG
CB2-LINKAGE
PATTERN CHANGER
FINE SWING CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone