Caterpillar 330FL

Caterpillar 330FL

Price
260,000 USD
Year
2017
Working hours
2242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10213
Unit NumberMBX10213
Catalog NumberCU4361483
Manufacturing Year2017
Hours2242 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BUCKET-HD, 54" 2.0 YD3 (CB)
CHANGER,HAND CTRL 2-WAY (ANSI)
COUPLER LINES, REACH BOOM
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
AIR CLEANER, STANDARD
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 3 ORDER
LINES-QC, R10'6" STICK
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone