Caterpillar 330FL

Caterpillar 330FL

Price
258,796 USD
Year
2017
Working hours
830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10133
Unit NumberE135050
Catalog NumberCU4280929
Manufacturing Year2017
Hours830 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$258,796
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBUCKET SIZE:
STICK LENGTH: 10'6"
GUARDING
ENGINE TIER RATING: T4F
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone