Caterpillar 330F 10

Caterpillar 330F 10

Price
265,000 USD
Year
2016
Working hours
2461 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330F 10
CategoryCrawler Excavators
Serial NumberMBX00279
Unit Number21716510P
Catalog NumberCU4277086
Manufacturing Year2016
Hours2461 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationRADIO, 24V AM/FM
TRRACK, 32" TG (GLT)
COUNTERWEIGHT, 12,787 LB
CYLINDER, BKT (CB2 LINKAGE)
STICK, R10'6"CB2
330F L HEX AM-N
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone