Caterpillar 330DL

Caterpillar 330DL

Price
159,000 USD
Year
2006
Working hours
6350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330DL
CategoryCrawler Excavators
Serial NumberB6H00165
Unit NumberB6H165
Catalog NumberCU1648315
Manufacturing Year2006
Hours6350 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$159,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLIGHTS, WORKING,CAB MOUNTED, 2
GUARD, TRACK GUIDING
330DL HYDR EXCAVATOR TIER III
WIPER, LOWER WINDSHIELD
CAB,WITH POLYCARBONATE WINDOWS
ALARM, TRAVEL
INDICATOR, WATER LEVEL
COVER, STORAGE COMPARTMENT
GUARD, VANDALISM
MAT, FLOOR, RH PEDAL
SEAT, L-BACK, SUSPENSION
PUMP, FUEL PRIMING, ELECTRIC
CONVERTER, TWO (7A-12V)
RADIO, 24V AM/FM
PEDAL, STRAIGHT TRAVEL
JOYSTICK, BASIC
CHANGER, HAND CONTROL PATTERN
BUMPER, SIDE, RUBBER
TRACK, 32" TRIPLE GROUSER
GUARD, BOTTOM HEAVY DUTY
STARTING AID, COLD WEATHER
STICK, 12'10"
BOOM, 21'4" REACH
GUARD GP-WINDOW
LINKAGE, BUCKET, DB-FAMILY
PROTECTORS, SIDEBAR, SET OF 4
BUCKET-SD, 54" 2.14 YD3 (DB)
TIP, PENETRATION PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone