Caterpillar 330DL

Caterpillar 330DL

Price
149,000 USD
Year
2008
Working hours
8468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330DL
CategoryCrawler Excavators
Serial NumberMWP03182
Unit NumberMWP03182
Catalog NumberCU4345198
Manufacturing Year2008
Hours8468 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Additional Information17PM2626
330DL HYDRAULIC EXCAVATOR
BOOM, 21'4" REACH
BRACKET GP
BUMPER, SIDE, RUBBER
CAT PRODUCT LINK 321SR
CHANGER, HAND CONTROL PATTERN
CONNECTOR LINES, THUMB
GUARD, BOTTOM HEAVY DUTY
GUARD, TRACK GUIDING
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINKAGE, BUCKET, DB-FAMILY
PEDAL, STRAIGHT TRAVEL
STARTING AID, COLD WEATHER
STICK, 12'10"
SYSTEM, TOOL CTRL W/O MED PRE
THUMB GROUP
TRACK, 34" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone