Caterpillar 330DL

Caterpillar 330DL

Price
256,600 USD
Year
2008
Working hours
8374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330DL
CategoryCrawler Excavators
Serial NumberMWP02679
Unit Number27A16315
Catalog NumberCU884870
Manufacturing Year2008
Hours8374 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$256,600
Tax-
Price Including Tax-
Features
Additional InformationC9 ENG SN:THX15189
*330DL HYDRAULIC EXCAVATOR
COUPLER, MANUAL DEDICATED
SN:D1L00256 REPLACED W/O 8500764
PROGRESSIVE LINK MR THUMB
SN:PMZ03171
*GUARD, VANDALISM
*GUARD, BOTTOM HEAVY DUTY
*CHANGER, HAND CONTROL PATTERN
*GUARD, TRACK GUIDING
*STARTING AID, COLD WEATHER
*PEDAL, STRAIGHT TRAVEL
*BUMPER, SIDE, RUBBER
*POWER SUPPLY, 12V-10A
BOOM, 21'4" REACH
STICK, 12'10"
TRACK, 32" TRIPLE GROUSER
LINKAGE, BUCKET, DB-FAMILY
ANTIFREEZE, -50C (-58F)
LINES-HP, REACH BOOM
CAT PRODUCT LINK 321SR
SYSTEM, TOOL CTRL W/O MED PRE
CERT EMISSIONS, EPA
PACK, DOMESTIC RAIL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone