Caterpillar 330D2L

Caterpillar 330D2L

Price
176,111 USD
Year
2016
Working hours
4039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330D2L
CategoryCrawler Excavators
Serial NumberRCK00258
Unit NumberRCK00258
Catalog NumberCU4400592
Manufacturing Year2016
Hours4039 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$176,111
Tax (19%)$33,461
Price Including Tax$209,572
Features
Additional InformationLENGTH OF STICK: 2650 MM
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
ENGINEPOWER: 270 HP
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH: 1500 MM
OPERATING WEIGHT: 36 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone