Caterpillar 330CL

Caterpillar 330CL

Price
40,000 USD
Year
2003
Working hours
15445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330CL
CategoryCrawler Excavators
Serial NumberKDD00414
Unit NumberEQ00127995
Catalog NumberCU2555174
Manufacturing Year2003
Hours15445 h
CountryUnited States
LocationElizabethtown, KY
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AM FM CD RADIOAM FM CD RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Fairdents
  • Fair
  • Fairscratched and damaged
  • Fair
  • Fair
  • Fair
  • Poordents all over
  • Fair
  • Poorbent, one was welded and broke weld
  • Fairdents
  • Good
  • Fairscratched chipped & rusted all over
  • Fair
  • Fairmultiple dents
  • Poorbent all over
  • Yes
  • No
  • Yes
safety items
  • Good
  • Poor
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Fairnot very cold
  • Fair
  • Good
  • Fair
  • Poordoesnt sit right
  • Fair
  • Fairbottom glass seal missing, top window shocks are bad
  • Good
  • Good
  • Good
  • Pooroutdated, looks very old
  • Fairdoesnt adjust well, wobbly
  • Fairswitch panel loose in console
  • Poordont work, arm missing
  • Yes
  • No
engine
  • Fairfilter lid is busted letting more dirt in
  • Fairribs look good, beginning to dry rot
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Yes
  • Nocoolant low
  • No
  • Nocoolant low
  • No
  • Yesappears very wet around valve cover bas
  • No
  • green
  • normal
  • normal
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Yescoolant tank leaking
electrical, starting and charging system
  • Good
  • Good
  • Poorboth lights on cab are out
  • Good
  • Good
  • Fair
  • No
  • No
hydraulics
  • Fair
  • Good
  • Fair
  • Fairmultiple leaks around valve areas
  • Good
  • Fair
  • Fairleaking at a fitting
  • Fairnoticed nicks but both are leaking
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • full
boom
  • Fairlight boom out
  • Fair
  • Fair
  • 21 foot 4 inches
stick
  • Fair
  • Fairpaint is poor
  • Fair
  • 10 foot 6 inches
bucket
  • Fairbeen repaired
  • Poorwelds are beginning to crack
  • Fair
  • Fair2 pins need replaced
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1220
Carrier Rollers Rear84
Idlers Front714
Links5672
Pins & Bushings (External)7272
Pins & Bushings (Internal)4090
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
Kenny Judge
Telephone:+1 304 949 6400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone