Caterpillar 329FL

Caterpillar 329FL

Price
215,000 USD
Year
2015
Working hours
2393 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00858
Unit NumberEQ021610
Catalog NumberCU2349620
Manufacturing Year2015
Hours2393 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF LANE1 CB
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
GUARD, SWIVEL
ALARM, TRAVEL
SEAT, H-BACK, W/HEATER,S/AIR
WIPER-RADIAL, 70/30 W/O LOWER
RADIO, 24V AM/FM
LINES-QC, R10'6" STICK
AIR CLEANER, STANDARD
SUN SCREEN (70/30)
GUARD, TRACK MOTOR HD
HEATER, ENGINE COOLANT (120V)
COUNTERWEIGHT, 12,790 LBS
TRACK, 31" TG (GLT)
GUARD, BOTTOM, HEAVY DUTY
COUPLER LINES, REACH BOOM
LINES-HP, REACH BOOM
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
GUARD, TRACK GUIDING,SEGMENTED
CONTROL, FINE SWING
STICK, R10'6" (CB2) HD
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-HP, R10'6" STICK
LIGHT, R BOOM
CAB-ROPS,70/30,W/VANDAL-G BOSS
PRODUCT LINK, SATELLITE PL321
CTRL, CAT PIN GRABBER COUPLER
COVER, FENDER
FILMS, EXTERIOR ANSI
FILMS, CAB ANSI
LINES, SDRV (STD/PGQC)
329F L HYD EXCAVATOR
MAIN LINES, BUCKET, QC
COLD WEATHER PKG READY
LINES, BOOM-UP (STD)
COMBINED CIR STP PKG
REACH BOOM HD PKG
329F L HEX ADSD-N DCA2
329F L STANDARD ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairFloor mat torn.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Unable to read tag on bucket.
  • 48"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front159 mm159 mm66
Carrier Rollers Rear159 mm159 mm66
Idlers Front20 mm20 mm66
Links115 mm115 mm11
Pins & Bushings (External)64 mm64 mm1818
Pins & Bushings (Internal)814 mm814 mm1010
Track Roller 118 mm18 mm55
Track Roller 218 mm18 mm55
Track Roller 418 mm18 mm55
Track Roller 618 mm18 mm55
Track Roller 818 mm18 mm55
Track Roller 918 mm18 mm55
Track Shoes (Width)27 mm27 mm11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y1607 & 8
Links50 section
Track ShoesTriple grouser, 31 1/2 wide
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone