Caterpillar 329FL

Caterpillar 329FL

Price
235,000 USD
Year
2015
Working hours
1695 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00337
Unit Number437332G
Catalog NumberCU2464615
Manufacturing Year2015
Hours1695 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
COUPLER, HYDRAULIC PIN GRABBER
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM CGC PKG
BOOM,6.15M(20'2"),REACH CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6 (CB2) CGC
BKT CYL/LINKAGE W/LIFT CGC PKG
LINKAGE, BKT-CB2 W/LIFT
CYLINDER, BKT (CB2 LINKAGE)
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK TWJ STP PKG
GUARD, TRACK GUIDING,SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, HL
LINES, CYLINDER
VALVE, ANTI DRIFT, STICK
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
LINES, BDRV, STD
LINES, PILOT TRAVEL, STP
LINES, PILOT STICK IN, STD
MAIN LINES, BUCKET, QC
CAB 70/30 PKG
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
CAB-ROPS,70/30,W/VNDL-G BOSS
HATCH, OPENABLE ROOF
SEAT,H-BACK,HEATER,S/AIR,COOL
CAMERA, REAR VIEW, MIRRORS RH
WASHER, WINDSHIELD UPPER/LOWER
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
MIRROR, CAB, EXTERNAL
FAN, VARIABLE SPEED
COVER, FENDER
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
STANDARD OIL
CTRL, CAT PIN GRABBER COUPLER
COUNTERWEIGHT, 12,790 LBS
COVER, CAT GRADE CONTROL
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
CHANGER,HAND CTRL 2-WAY (ANSI)
SUN SCREEN (70/30)
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
BUMPER, SIDE RUBBER
GUARD, SWIVEL
LIGHTING, CAB (HALOGEN)
QUICK DRAINS, READY (OIL)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
GRADE CTRL, DEPTH AND SLOPE
LIGHT, R BOOM
GUARD, VANDALISM
1626 GD 1/10/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone