Caterpillar 329FL

Caterpillar 329FL

Price
178,000 USD
Year
2015
Working hours
3253 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00425
Unit Number437017
Catalog NumberCU2190929
Manufacturing Year2015
Hours3253 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$178,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationINCLUDES UP TO A 42" GP BUCKET
C7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
COUPLER, HYDRAULIC PIN GRABBER
PIN GROUP, SPARE
REACH 20'2" BOOM PKG
BOOM, 6.15M (20'2") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6" (CB2)
BKT CYL/LINKAGE W/ LIFT PKG
CYLINDER, BKT (CB2 LINKAGE)
AIR CLEANER, HIGH EFFICIENCY
LINKAGE, BKT-CB2 W/LIFT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, HL
JOYSTICK STD STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
JOYSTICK, ONE BUTTON
LINES, CYLINDER
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, PILOT STICK IN, STD
LINES, BDRV (STD)
LINES, PILOT BOOM UP, STD
LINES, PILOT TRAVEL, STP
CTRL, CAT PIN GRABBER COUPLER
LINES-QC, REACH BOOM
LINES, PILOT SDRV (STD/UQC)
MAIN LINES, BUCKET, QC
CAB-ROPS,70/30,W/VNDL-G BOSS
HATCH, OPENABLE ROOF
LINES-QC, R10'6" STICK
CAB 70/30 PKG
WASHER, WINDSHIELD UPPER/LOWER
PANEL, STD START SWITCH
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
MIRROR, CAB, EXTERNAL
FAN, VARIABLE SPEED
SEAT,H-BACK,HEATER,S/AIR,COOL
CAMERA, REAR VIEW, MIRRORS RH
FILMS, EXTERIOR ANSI
STANDARD OIL
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COUNTERWEIGHT, 12,790 LBS
COVER, UPPER, STANDARD
COVER, FENDER
FILMS, CAB ANSI
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
INSTRUCTIONS, ENGLISH
LIGHTING, CAB (HALOGEN)
CHANGER,HAND CTRL 2-WAY (ANSI)
SUN SCREEN (70/30)
TERMINALS, JUMP START
QUICK DRAINS, READY (OIL)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
LIGHT, R BOOM
GUARD, VANDALISM
BUMPER, SIDE RUBBER
GUARD, SWIVEL
3253 GD 1/10/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone